Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GSD326.1A

Rotary air damper actuator, AC 230 V, SPST, 2 Nm, 30 s, 2 auxiliary switches

Stock no. BPZ:GSD326.1A

Stock no. BPZ:GSD326.1A

  • Operate direct driven zone dampers used to control air flow in ducts specifically to address two position domestic and light commercial barrel damper applications.

  • For shaft dia 8...15 mm, square 6...11 mm, min. shaft length 20 mm

  • With housing made of plastic and 0.9 m connecting cable


Attribute

Value

Torque

2 Nm

Air damper area

0.3 m²

Angular rotation

90 °

Positioning time

30 s

Degree of protection

IP40

Dimensions (W x H x D)

73 x 122 x 63 mm

Operating voltage

AC 230 V

Power consumption

12, 2 VA

Positioning signal

SPST

Auxiliary switch

2

Cable length

0.9 m