Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GQD161.1A

Rotary air damper actuator, AC/DC 24 V, DC 0...10 V, 2 Nm, spring return 30/15 s

Stock no. BPZ:GQD161.1A

Stock no. BPZ:GQD161.1A

  • For shaft dia 8...15 mm, square 6...11 mm, min. shaft length 20 mm

  • With housing made of plastic and 0.9 m connecting cable


Attribute

Value

Torque

2 Nm

Air damper area

0.3 m²

Angular rotation

90 °

Positioning time

Open with motor: 30, Closing with spring: 15 s

Degree of protection

IP40

Dimensions (W x H x D)

73 x 122 x 63 mm

Operating voltage

AC 24, DC 24 V

Power consumption

4.5, 3 VA

Positioning signal

DC 0...10 V

Auxiliary switch

0

Cable length

0.9 m