Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GNP196.1E

Rotary air damper actuator, AC/DC 24 V, DC 0(2)...10 V / 0(4)...20 mA, 6 Nm, 2 s, with electronic fail-save function, 2 auxiliary switches

Stock no. BPZ:GNP196.1E

Stock no. BPZ:GNP196.1E

  • With self-centering shaft adapter for shaft dia. 6.4...20.5 mm, square 6.4...13 mm, min. shaft length 20 mm

  • With position indication and adjustable mechanical limit stop

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Torque

6 Nm

Air damper area

1 m²

Angular rotation

90 °

Positioning time

Opening with motor: 2, Closing with Super Cap: 2 s

Degree of protection

IP54

Dimensions (W x H x D)

81 x 192 x 63 mm

Operating voltage

AC 24, DC 24 V

Power consumption

20, 13 VA

Positioning signal

DC 0(2)...10, 0(4)...20 V

Auxiliary switch

2

Cable length

0.9 m