Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GMA136.1E

Rotary air damper actuator, AC/DC 24 V, 3-position, 7 Nm, spring return 90/15 s, 2 auxiliary switches

Stock no. BPZ:GMA136.1E

Stock no. BPZ:GMA136.1E

  • With self-centering shaft adapter for shaft dia. 6.4...20.5 mm, square 6.4...13 mm, min. shaft length 20 mm

  • With position indication and adjustable mechanical limit stop

  • Manual override

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Torque

7 Nm

Air damper area

1.5 m²

Angular rotation

90 °

Positioning time

Opening with motor: 90, Closing with spring: 15 s

Degree of protection

IP54

Medium temperature

-32...55 °C

Dimensions (W x H x D)

81 x 192 x 63 mm

Operating voltage

AC 24, DC 24 V

Power consumption

5, 3.5 VA

Positioning signal

3-position

Rated output

5 VA

Auxiliary switch

2