Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GLB161.2E

Linear air damper actuator, AC 24 V, DC 0...10 V, 250 N, 150 s

Stock no. BPZ:GLB161.2E

Stock no. BPZ:GLB161.2E

  • Button for disengaging the gear train to enable manual override

  • With base made of steel, plastic housing and 0.9 m connecting cable


Attribute

Value

Force

250 N

Air damper area

1.5 m²

Nominal stroke

60 mm

Positioning time

150 s

Degree of protection

IP40

Dimensions (W x H x D)

68 x 152 x 59 mm

Operating voltage

AC 24 V

Power consumption

3 VA / 2 W

Positioning signal

DC 0...10 V

Rated output

3 VA

Auxiliary switch

0