Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GEB336.2E

Linear air damper actuator, AC 230 V, 3-position, 400 N, 150 s, 2 auxiliary switches

Stock no. BPZ:GEB336.2E

Stock no. BPZ:GEB336.2E

  • Button for disengaging the gear train to enable manual override

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Force

400 N

Air damper area

3 m²

Nominal stroke

60 mm

Positioning time

150 s

Degree of protection

IP40

Dimensions (W x H x D)

81 x 212 x 60 mm

Operating voltage

AC 230 V

Power consumption

3 VA / 3 W

Positioning signal

3-position

Rated output

3 VA

Auxiliary switch

2