Tools

Building TechnologiesBuilding Technologies

GEB336.1E

Rotary air damper actuator, AC 230 V, 3-position, 15 Nm, 150 s, 2 auxiliary switches

Stock no. BPZ:GEB336.1E

Stock no. BPZ:GEB336.1E

  • With self-centering shaft adapter for shaft dia. 6.4...20.5 mm, square 6.4...13 mm, min. shaft length 20 mm

  • With position indication and adjustable mechanical limit stop

  • Button for disengaging the gear train to enable manual control

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Torque

15 Nm

Air damper area

3 m²

Angular rotation

90 °

Positioning time

150 s

Degree of protection

IP54

Dimensions (W x H x D)

81 x 192 x 63 mm

Operating voltage

AC 230 V

Power consumption

3 VA / 3 W

Positioning signal

3-position

Rated output

3 VA

Auxiliary switch

2