Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GEB161.2E

Linear air damper actuator, AC 24 V, DC 0...10 V, 400 N, 150 s

Stock no. BPZ:GEB161.2E

Stock no. BPZ:GEB161.2E

  • Button for disengaging the gear train to enable manual control

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Force

400 N

Air damper area

3 m²

Nominal stroke

60 mm

Positioning time

150 s

Degree of protection

IP40

Dimensions (W x H x D)

81 x 212 x 60 mm

Operating voltage

AC 24 V

Power consumption

6 VA / 5.5 W

Positioning signal

DC 0...10, DC 2...10 V

Rated output

6 VA

Auxiliary switch

0