Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GDB136.2E

Linear air damper actuator, AC 24 V, 3-position, 125 N, 150 s, 2 auxiliary switches

Stock no. BPZ:GDB136.2E

Stock no. BPZ:GDB136.2E

  • Button for disengaging the gear train to enable manual override

  • With base made of steel, plastic housing and 0.9 m connecting cable


Attribute

Value

Force

125 N

Air damper area

0.8 m²

Nominal stroke

60 mm

Positioning time

150 s

Degree of protection

IP40

Dimensions (W x H x D)

68 x 152 x 59 mm

Operating voltage

AC 24 V

Power consumption

2 VA / 1 W

Positioning signal

3-position

Rated output

2 VA

Auxiliary switch

2