Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GDB132.1E

Rotary air damper actuator, AC 24 V, 3-position, 5 Nm, 150 s, potentiometer

Stock no. BPZ:GDB132.1E

Stock no. BPZ:GDB132.1E

  • For shaft dia. 8..16 mm, square 6...12 mm, min. shaft length 30 mm

  • With position indication and adjustable mechanical limit stop

  • Button for disengaging the gear train to enable manual override

  • With base made of steel, plastic housing and 0.9 m connecting cable


Attribute

Value

Torque

5 Nm

Air damper area

0.8 m²

Angular rotation

90 °

Positioning time

150 s

Degree of protection

IP54

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

68 x 137 x 59.5 mm

Operating voltage

AC 24 V

Power consumption

2 VA

Positioning signal

3-position

Rated output

2 VA

Auxiliary switch

0

Cable length

0.9 m