Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GCA163.1E

Rotary air damper actuator, AC/DC 24 V, DC 0…35 V adjustable, 18 Nm, spring return 90/15 s

Stock no. BPZ:GCA163.1E

Stock no. BPZ:GCA163.1E

  • With self-centering shaft adapter for shaft dia. 8..25.6 mm, square 6...18 mm, min. shaft length 20 mm

  • With position indication and adjustable mechanical limit stop

  • Manual override

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Torque

18 Nm

Air damper area

3 m²

Angular rotation

90 °

Positioning time

Opening with motor: 90, Closing with spring: 15 s

Degree of protection

IP54

Medium temperature

-32...55 °C

Dimensions (W x H x D)

100 x 300 x 75 mm

Operating voltage

AC 24, DC 24 V

Power consumption

7 VA / 5 W

Positioning signal

DC 0…35, Adjustable V

Rated output

7 VA

Auxiliary switch

0