Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GBB161.2E

Linear air damper actuator, AC 24 V, DC 0...10 V, 550 N, 150 s

Stock no. BPZ:GBB161.2E

Stock no. BPZ:GBB161.2E

  • Button for disengaging the gear train to enable manual override

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Force

550 N

Air damper area

4 m²

Nominal stroke

70 mm

Positioning time

150 s

Degree of protection

IP54

Dimensions (W x H x D)

100 x 298 x 67.5 mm

Operating voltage

AC 24 V

Power consumption

8 VA / 8 W

Positioning signal

DC 0...10 V

Rated output

8 VA

Auxiliary switch

0