Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

GAP..1E

Rotary air damper actuators 6 Nm, without electronic fail-save function

Stock no. BPZ:GAP..1E

Stock no. BPZ:GAP..1E

  • With self-centering shaft adapter for shaft dia. 6.4...20.5 mm, square 6.4...13 mm, min. shaft length 20 mm

  • With position indication and adjustable mechanical limit stop

  • Button for disengaging the gear train to enable manual control

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Torque

6 Nm

Air damper area

1 m²

Angular rotation

90 °

Positioning time

2 s

Degree of protection

IP54

Dimensions (W x H x D)

81 x 192 x 63 mm

Cable length

0.9 m

Product Variants