N 524/01

Shutter / blind actuator, 4 x DC 6 ... 24 V, 1 A

Stock no. 5WG1524-1AB01

Stock no. 5WG1524-1AB01

  • LED for status indication per output

  • Direct operation (local operation)

  • 4 channels

  • For the separate control per actuator channel of a sun protection‚ damper‚ door or window drive with a motor for DC 24 V and electromechanical limit switches

  • Electrically interlocked relays (for reversing direction of rotation)

  • Configurable behavior in the event of a system voltage recovery

  • Configurable behavior in the event of a bus voltage failure

  • Automatic mode for sunlight tracking control

  • Manual or standard mode

  • Transmitting status

  • Per channel

  • Position of sun protection, 8-bit

  • Status position of slats, 8-bit

  • Integrated 1-bit/8-bit scene control, 8 scenes to be integrated per channel

  • Alarm: Move to safety position, locking in this position for as long as alarm is active

  • Adaptation of objects and functions to drive type

  • Suitable for integration in a sunlight tracking control system

  • Sun protection control (up/down)

  • Using position data (8-bit value)

  • Travel to end position, stopping, stepwise adjustment

  • Slat control (open/close)

  • Using position data (8-bit value)

  • Travel to end position, stopping, stepwise adjustment

  • Electronics powered via an integrated power supply unit. Supply voltage AC 230 V

  • Integrated bus coupling units, Bus connection via bus terminal


Attribute

Value

Dimension width (1 MW = 18 mm)

6 MW