N 523/03

Roller shutter actuator, 4 x AC 230 V, 6 A

Stock no. 5WG1523-1AB03

Stock no. 5WG1523-1AB03

  • 4 channels (one up and one down each)

  • Rated contact voltage AC 230 V, 50 Hz

  • Integrated 1-bit scene control, 2 Scenes to be integrated per channel

  • Integrated power supply unit for the electronics, connected to AC 230 V

  • Separate raising/lowering protection

Additional info

The optional data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW