N 523/02

Venetian blind actuator, 4 x AC 230 V, 6 A

Stock no. 5WG1523-1AB02

Stock no. 5WG1523-1AB02

  • 4 channels

  • For the separate control per actuator channel of a sun protection‚ damper‚ door or window drive with a motor for AC 230 V and electromechanical limit switches

  • Rated contact voltage AC 230 V, 50 Hz

  • Status position of slats, 8-bit

  • Integrated 1-bit scene control, 2 Scenes to be integrated per channel

  • Separate raising/lowering protection

  • Integrated power supply unit for the electronics, connected to AC 230 V

  • Sun protection control (up/down) using position data (8-bit value)

Additional info

The optional data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW