N 521/01

Shutter / blind actuator, 4 x AC 230 V, 6 A (2 x parallel)

Stock no. 5WG1521-1AB01

Stock no. 5WG1521-1AB01

  • 2 channels

  • For the separate control per actuator channel of a sun protection‚ damper‚ door or window drive with a motor for AC 230 V and electromechanical limit switches

  • Integrated isolating relay function for connection of 2 drives per channel

  • Electrically interlocked relays (for reversing direction of rotation)

  • Rated contact voltage AC 230 V, 50 Hz

  • Rated contact current 6 A

  • Configurable behavior in the event of a bus voltage failure

  • Alarm (Wind, Rain, Frost): Move to safety position, locking in this position for as long as alarm is active

  • Shared configuration of actuator channels

  • Adaptation of objects and functions to drive type

  • Sun protection control (up/down)

  • Using position data (8-bit value)

  • Travel to end position, stopping, stepwise adjustment

  • Slat control (open/closed)

  • Using position data (8-bit value)

  • Travel to end position, stopping, stepwise adjustment sun protection control (up/down) and slat control (open/close)

  • Bus-powered electronics

  • Integrated bus coupling units

  • Bus connection via bus terminal or contact system to data rail

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

3 MW