UP 257

Motion detector, DELTA style

Stock no. 5WG1257-2AB..

Stock no. 5WG1257-2AB..

  • For detecting movement and measuring indoor brightness

  • Horizontal sensing angle 180°

  • Adjustable range: range to the front 10 m, range on each side, up to 6 m

  • Measuring range 1...1000 Lux

  • Transmission of sensor values via bus

  • Flush mounting, Degree of protection IP20

  • Plug onto UP 110 or UP 114 bus coupling unit

  • Bus-powered electronics


Attribute

Value

Dimensions (W x H x D)

68 x 68 x 23 mm

Product Variants