QMX3.P70

Room sensor KNX for temperature, humidity, CO2

Stock no. S55624-H104

Stock no. S55624-H104

Functions:

  • multisensor for temperature, humidity and CO2

  • Air quality indicator with LED


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link, KNX S-Mode, KNX LTE-Mode

Mounting

Wall-mounting

Degree of protection

IP30

Dimensions (W x H x D)

88.4 x 133.4 x 18 mm