QFA2060D

Room sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V), with Display

Stock no. BPZ:QFA2060D

Stock no. BPZ:QFA2060D

For relative humidity and temperature

Additional info

* Digital Display

Attribute

Value

Operating voltage

AC 24, DC 13.5...35 V

Sensing element, temperature

DC 0...10 V

Measuring range, temperature

0...50, -35...35, -40...70 °C

Measurement range humidity

0...95 % r.h.

Measurement accuracy

At 0...95 % r.h. and 23 ºC: ±5, At 30...70 % r.h. and 23 ºC: ±3 %

Time constant

Humidity <20, Temperature <8.5 s (faulty format)

Display

LCD

Connection, electrical

Screw terminals

Type of fixing

Screws

Signal output temperature

DC 0...10 V

Signal output humidity

DC 0...10 V

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm