QAP2012.150

Cable temperature sensor silicone 1.5 m, Pt1000

Stock no. BPZ:QAP2012.150

Stock no. BPZ:QAP2012.150

Attribute

Value

Sensing element, temperature

Pt1000

Measuring range, temperature

-30...130 °C

Measurement accuracy

At -30...130 °C: ±0.95 K

Time constant

Fitted to pipe: <20 s (faulty format)

Protection pocket

40,5 x 6 mm

Material, protection pocket

Stainless steel

Connection cable

Silicone

Cable length

1.5 m

Type of fixing

Cable tie or with accessories

Degree of protection

IP65