QAP1030.200

Cable temperature sensor PVC 2 m, NTC 10k

Stock no. BPZ:QAP1030.200

Stock no. BPZ:QAP1030.200

Attribute

Value

Sensing element, temperature

NTC 10k

Measuring range, temperature

-25...95 °C

Measurement accuracy

At -25...95 °C: ±1.4 K

Time constant

Fitted to pipe: <20 s (faulty format)

Protection pocket

40,5 x 6 mm

Material, protection pocket

Stainless steel

Connection cable

PVC

Cable length

2 m

Type of fixing

Cable tie or with accessories

Degree of protection

IP65