QAC3161

Outside / room temperature sensor DC 0..10V

Stock no. BPZ:QAC3161

Stock no. BPZ:QAC3161

Active sensor for acquiring the outside temperature. For use in heating, ventilation and air conditioning plants.

Additional info

The QAC31.. may be used as

an high-quality room sensor.

Attribute

Value

Operating voltage

AC 24, DC 13.5...35 V

Power consumption

≤ 1 VA

Sensing element, temperature

Pt1000

Measuring range, temperature

-50...50 °C

Measurement accuracy

At -50...50 °C: ±0.9 K

Time constant

20 min

Connection, electrical

Screw terminals

Analog output, signal

DC 0...10 V

Degree of protection

IP65

Dimensions (W x H x D)

80 x 88 x 39 mm