QAA2061

Room temperature sensor DC 0...10 V

Stock no. BPZ:QAA2061

Stock no. BPZ:QAA2061

Attribute

Value

Operating voltage

AC 24, DC 13.5...35 V

Power consumption

≤ 1 VA

Measuring range, temperature

0...50 °C

Measurement accuracy

At -50...50 °C: ±0.9 K

Time constant

7 min

Connection, electrical

Screw terminals

Analog output, signal

DC 0...10 V

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm