QAA2012

Room temperature sensor Pt1000

Stock no. BPZ:QAA2012

Stock no. BPZ:QAA2012

Attribute

Value

Sensing element, temperature

Pt1000

Measuring range, temperature

0...50 °C

Measurement accuracy

At 0...50 °C: ±0.6 K

Time constant

7 min

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 32 mm