AQR2535NNWQ

Front module for base module, humidity and temperature, with LED

Stock no. S55720-S219

Stock no. S55720-S219

Front module for base module with humidity and temperature sensor and with LED

Attribute

Value

Sensing element, temperature

Active

Measuring range, temperature

0…50 °C

Measurement range humidity

0…100 %

Signal output temperature

Active

Display

CO2 indicator by LED

Color

Titanium white

Degree of protection

IP30

Dimensions (W x H)

55 x 55 mm