AQR2534ANW

Front module for base module, humidity and temperature (active, LG-Ni1000)

Stock no. S55720-S138

Stock no. S55720-S138

Front module for base module with humidity and temperature sensor (active, LG-Ni1000)

Attribute

Value

Measuring range, temperature

0…50 °C

Measurement range humidity

0…100 %

Signal output temperature

Active, LG-Ni1000

Color

Titanium white

Degree of protection

IP30

Dimensions (W x H)

55 x 55 mm