AP 251

Motion detector

Stock no. 5WG1251-3AB..1

Stock no. 5WG1251-3AB..1

  • To detect and report motion, optionally with or without a brightness threshold taken into consideration

  • Sensing angle 290°, including masking to limit the capture zone, range at least 16 m (radius) with mounting height 2...4 m and at 22 °C

  • Integrated infrared receiver to set brightness threshold and delay time, as well as operating mode (test mode, standard mode, pulse mode) via an infrared remote control

  • Blocking and release of reporting mode through a communication object

  • Bus-powered electronics

  • Integrated bus coupling units, Bus connection via bus terminal

  • Device for wall or ceiling mounting

  • Degree of protection IP 55 zur Montage auch im Außenbereich



Dimensions (W x H x D)

180 x 86 x 74 mm

Product Variants