UP 5..

Switch actuator

Stock no. 5WG15..-2AB..

Stock no. 5WG15..-2AB..

  • Rated contact voltage AC 230 V

  • 2 binary inputs for potential-free contacts

  • 20 cm long wires for connecting phase conductor, output, inputs and bus

  • Output to be configured as NO or NC contact

  • Selectable preferred output state at bus voltage failure and recovery

  • Switching status object

  • Selectable additional functions:

  • On/off delay

  • Time-switch

  • Logic operation, function forced positioning

  • Selectable function of the binary inputs:

  • Acting as secondary inputs directly on the switching outputs or acting as independant binary inputs with bus communication

  • Free allocation of the functions switching, dimming, solar protection control, send value and scene control to the inputs

  • Two independent switching objects per input

  • Blocking object for each input

  • Separately selectable behaviour per input at bus voltage recovery

  • Telegram rate limitation for both inputs

  • Integrated bus coupling units, bus-powered electronics

  • Enclosed bus terminal for bus connection

  • Installation in a flush-mounting wall or ceiling box with 60 mm diameter


Attribute

Value

Dimension (Ø x H)

53 x 28 mm

Product Variants