UP 562/31

Switch actuator, 2 x AC 230 V, 6 A; 2 x binary input

Stock no. 5WG1562-2AB31

Stock no. 5WG1562-2AB31

  • Two potential-free relay contacts as switching elements

  • Contact rated operational voltage AC 230 V

  • Contact rated current 6 A at p.f. = 1

  • Outputs to be configured as NO or NC contact

  • Selectable switching state at bus voltage failure and recovery

  • Switching status objects

  • Selectable additional functions:

  • ON / OFF - delay

  • Time-switch

  • Logic operation

  • Forced position

  • Blocking object for each output

  • 2 binary inputs for potential-free contacts

  • Selectable function of the binary inputs: acting as secondary inputs directly on the switching outputs or acting as independant binary inputs with bus communication

  • Free allocation of the functions switching, dimming, solar protection control, send value and scene control to the inputs

  • Two independent switching objects per input

  • Blocking object for each input

  • Separately selectable behaviour per input at bus voltage recovery

  • Telegram rate limitation for both inputs

  • With about 20 cm long wires for connecting phase conductor, outputs, inputs and bus

  • Bus-powered electronics

  • Integrated bus coupling unit

  • Enclosed bus terminal for bus connection

  • Installation in a flush-mounting wall or ceiling box with 60 mm diameter


Attribute

Value

Dimension (Ø x H)

53 x 28 mm