N 567/..

Switch actuator

Stock no. 5WG1567-1AB..

Stock no. 5WG1567-1AB..

  • One potential-free relay contact per output channel

  • Electronics powered via an integrated power supply unit for 230 V AC

  • Pushbutton for switching between bus operation and local operation

  • A yellow LED indicating local operation

  • 1 red LED per output channel to indicate switch status

  • One pushbutton per output channel to activate the output through a UM-function in local operating mode

  • Operational with an 230 V AC supply, (even with no bus voltage and faulty or not activated bus communication)

  • Choice between identical or individually parameterized outputs

  • Operating mode selectable for each channel (normal operation, time switch operation)

  • Adjustable switching on/off delay

  • Selectable logic link (AND/OR) between two communication objects and presettable logic operator for bus voltage return

  • Possibility to add an additional night operation object per output channel for time limited activation of output (lighting) at night

  • Selectable warning signal prior to imminent switching off in form of three times short off/on switching (flashing)

  • Possibility to add one additional status indicator object per output channel, sending of status objects on request and/or automatically after change

  • Possibility to add additional object to drive the integrated 8-bit scene controller, integrated 8 bit scene control and linking each output channel to up to 8 scenes

  • Unchanged switch state for all output channels in case of power failure

  • Selectable switch state after return of power for each output channel

  • Integrated bus coupling units, bus connection via bus terminal or contact system to data rail, only 50% of standard busload

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail


Product Variants