N 562/11..512/11..513/11

Switch actuator, main module

Stock no. 5WG15..-1AB11

Stock no. 5WG15..-1AB11

  • 3 Floating relay contacts

  • Rated contact voltage, 230 V AC

  • Interface for connecting a switching actuator submodule and software for controlling up to 4 switching actuator submodules

  • Selectable 3-phase switching function (simultaneous switching of 3 outputs)

  • Direct operation (local operation)

  • LED for indicating direct operation

  • LED for indicating the selected device

  • LED for status indication per output

  • Selectable 1- to 3-stage fan speed control function

  • Function for controlling thermo-electrical drives

  • Integrated 8-bit scene control

  • Time functions: off delay, on delay, timer mode (automatic stairwell switch), night mode (lighting for cleaning), Warning of impending off

  • Logical functions: Positively driven operation, Logic function (2 objects), Can be inverted per output (NO contact/NC contact)

  • Per channel: transmitting status, Operating hours counter with limit monitoring, Switching cycle counter with limit monitoring, Load current recording, Load current monitoring

  • Power supply for its own electronics and for the electronics of the connected switching actuator submodules via the bus voltage

  • Bus connection via bus terminal


Attribute

Value

Dimension width (1 MW = 18 mm)

3 MW

Product Variants