N 562/01

Binary Output, 2 x 230V AC, 10A

Stock no. 5WG1562-1AB01

Stock no. 5WG1562-1AB01

  • with one potential-free relay contact per output

  • rated voltage 230 V AC

  • rated current 10 A at p.f. = 1

  • with selectable programs for the independent switching on/off of electrical loads, either with direct operation or with forced control, with status objects

  • with operation as time switch or with on/off delay

  • with logic operation (AND/OR) of two communication objects for channel A

  • with selectable relay operating mode (NC contact / NO contact)

  • with control of an electro thermal valve actuator or electrical heating

  • with monitoring of the room temperature controller

  • with adjustable characteristics of thermal drive (valve opened or closed for isolated drive)

  • with communication object for reception of up to three window contact data per channel and closing of the valve if the window is open

  • with communication objects for the reception of a frost alarm signal per channel

  • with activation of the heating to 50 % of the On period (corresponds to a half-opened valve) if a frost alarm is received and on failure of communication with the room temperature controller

  • with configurable output state in case of bus voltage failure and bus voltage recovery

  • with bus-powered electronics

  • with integrated bus coupling unit, bus connection via contact system to data rail

  • for mounting on DIN rail EN 60715-TH35-7.5.

Additional info

The data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

2 MW