N 511/02

Switch actuator 8 x 230 V AC, 16A

Stock no. 5WG1511-1AB02

Stock no. 5WG1511-1AB02

  • One relay contact per output as switching element

  • Rated operating voltage of relay contact: 230 V AC

  • Rated current of relay contact: 16 A, p.f. = 1

  • Integrated power supply for the electronics, connected to 230 V AC

  • Push button to switch between bus operation and direct operation

  • Yellow LED to indicate direct operation activated

  • 1 red LED per output to indicate the switching state

  • One push button per output to switch the output via a toggling function in direct operation mode, functional if 230 V AC present, (even if bus voltage absent or interrupted or bus communication not yet activated)

  • Selection whether outputs are to be configured identically or individually

  • Operation mode selectable for each output (normal mode, time switch mode)

  • Selectable switching behaviour for each output (NO contact/NC contact)

  • Adjustable On and Off delay times

  • Selectable logic operation (AND/OR) for two communication objects and variable start value of the logic operation at bus voltage recovery

  • Selectable additional night mode object for each output for time-limited switching on of the illumination at night

  • Adjustable On period for night or time switch operation mode

  • Selectable warning signal prior to imminent switching-off by means of three-times short off and on switching (flashing) at night or time switch operation mode

  • Possibility to add one additional status indication object per output for status reporting

  • Sending of status objects on request and/or automatically after a change

  • Integrated 8-bit scene control and linking of each output into up to 8 scenes

  • Unchanged switching state of all outputs if there is a power failure

  • Adjustable switching state per output after mains voltage recovery

  • Integrated bus coupling unit

  • Bus connection both via bus terminal and contact system to a data rail

  • Only half a standard bus load

  • Rail-mounted device for mounting on rail TH 35 according to DIN EN 60715

Additional info

The optional data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

8 MW