RS 510K23

Thermal drive actuator, 2 x 24...230 V AC, 24 V DC, 1.5 A

Stock no. 5WG1510-2KB23

Stock no. 5WG1510-2KB23

  • 2 switching outputs for control of electro-thermal drives for heating radiator and cooling ceiling valves

  • Per output up to 4 connected electro-thermal drives with in total up to 1.5 A in the on-state and up to 58 W power consumption when switched on

  • One relay contact per output as switching element

  • Rated contact operating voltage AC 24...230 V or DC 24 V

  • Rated contact frequency: 50/60 Hz

  • Contact rated current according to DIN EN 60669-1: 1.5 A (resistive load)

  • Screw-less terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5 mm2

  • With bus connection module

  • Bus-powered electronics

  • Integrated bus coupling unit, bus connection via bus terminal

  • Modular installation device for mounting in AP 118 automation module box or AP 641 room control box

Additional info

The AP 641 room control box and AP 118 automation module box must be ordered separately.

See Chapter Quick-assembly system - Room control box.



Dimensions (W x H x D)

50.2 x 48.8 x 35.5 mm