7KT154..

7KT PAC1500 three-phase counters

Stock no. 7KT154

Stock no. 7KT154

  • Compliant with the new counter standard EN 50470 (Part 1 and 3)

  • Easy-to-read LCD display

  • Versions calibrated in accordance with the new Measuring Instruments Directive 2004/22/EC (MID) can be used for invoicing purposes

  • Calibrated versions available

  • Exact recording thanks to accuracy class 1 (for active energy).

  • Rated control supply voltage Un = 230 V AC

  • Voltage range 184 ... 276 V

  • Rated frequency fn 50 Hz

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail


Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW

Product Variants