N 360/01

Peak load limiter

Stock no. 5WG1360-1AB01

Stock no. 5WG1360-1AB01

  • For peak load limitation in plants with tariff-based power measurement

  • Value of an energy pulse configurable in watt hours

  • Configurable peak load limit of 30...1000 kW, with configurable warning limit of 25...1000 kW

  • Configurable measuring period of 15, 30 or 60 minutes for the calculation of the power mean value

  • Configurable cycle time of 15, 30, 60, 120 or 240 seconds for the load extrapolation interval

  • Value of pulse 10...20000 W/h

  • Up to 120 loads assignable to peak load limitation

  • State monitoring and switching of loads via KNX

  • With parameters assignable per load

  • Power consumption of the load

  • Turn-off priority (1...10)

  • Release/locking of load

  • Minimum make time

  • Minimum break time

  • Maximum break time

  • Number of permissible switching cycles in 24 h

  • Transmission of extrapolation data via KNX after each extrapolation

  • Transmission of statistics data via KNX at the end of each measuring period

  • 3 LEDs for display of availability (operating voltage), of an impending exceeding of the maximum value and of a missing synchronization pulse

  • 5 LEDs for display of the current time interval within the measuring interval

  • 8 LEDs for displaying the status of the first 8 loads

  • Inputs for connection of energy pulses generated by utility company counters and for connection of synchronous pulses and high/low-tariff contacts

  • Electronics powered via an integrated power supply unit for AC 230 V

  • Date and time required via bus

  • Integrated bus coupling units

  • Bus connection via bus terminal and contact system to data rail

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The optional data rail must be ordered separately.

See chapter System Products and Accessories - data rails.

Like the documentation, the statistics software for the peak load limiter can be downloaded free of charge from the Internet at: www.siemens.com/gamma-td

Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW