N 52../3..

Universal Dimmer, main modul (R,L,C load)

Stock no. 5WG152..-1AB31

Stock no. 5WG152..-1AB31

  • One output for switching and dimming resistive, inductive or capacitive loads

  • Interface for connecting universal dimmer submodules and with software for controlling up to 5 universal dimmer submodules

  • Automatic adjustment to leading edge or trailing edge control, depending on the type of load

  • Integrated power supply unit for the electronics, connected to 230 V AC

  • A pushbutton on top of the device for switching between bus mode and direct mode and for selecting the device (output A…F) to be switched directly

  • Two pushbuttons on top of the device for switching and dimming the selected output in direct operating mode

  • 6 bicolor LEDs for indicating the switch status or an error (blinking) in the selected device (output)

  • Selectable mode for each output (normal mode, one- or two-level timer mode, blinking)

  • Integrated 8-bit scene control and integration of each output in up to 8 scenes

  • Integrated bus coupling units, Bus connection via bus terminal

  • Electronic protection of the output against overload, short circuit and temperature rise

  • 2 subsidiary inputs for 230 V AC (with neutral line as reference potential) for connecting 2 conventional pushbuttons for direct switching and dimming of the output and with selectable additional transmission of these switching and dimming commands via the bus

  • Max. length of connecting lines on the subsidiary inputs up to 100 m

  • Determination of switching state by means of the voltage generated in the device


Attribute

Value

Dimension width (1 MW = 18 mm)

3 MW

Product Variants