N 527../528..

Universal Dimmer, expansions, (R,L,C load)

Stock no. 5WG152..-1AB..1

Stock no. 5WG152..-1AB..1

  • One output for switching and dimming resistive, inductive or capacitive loads

  • Interface for connecting the universal dimmer submodule to the universal dimmer main module and / or connecting further universal dimmer submodules

  • Rotary switch for adjusting the device (output) address to B...F

  • Selectable objects and adjustable operation mode of each device (output) as well as for the main module via the main module’s application program

  • Automatic adjustment to leading edge or trailing edge control, depending on the type of load

  • Electronics powered via an integrated power supply unit, for supply voltage 230 V AC

  • Integrated 8-bit scene control and integration of each output in up to 8 scenes

  • Selectable mode for each output (normal mode, one- or two-level timer mode, blinking)

  • Electronic protection of the output against overload, short circuit and temperature rise

  • 2 subsidiary inputs for 230 V AC (with neutral line as reference potential) for connecting 2 conventional pushbuttons for direct switching and dimming of the output and with selectable additional transmission of these switching and dimming commands via the bus

  • Length of connecting lines on the subsidiary inputs up to 100 m

  • Determination of switching state by means of the voltage generated in the device


Attribute

Value

Dimension width (1 MW = 18 mm)

3 MW

Product Variants