N 526E02

Switch/dimming actuator 8 x AC 230 V, 16 A, 1...10 V, UL standard

Stock no. 5WG1526-1EB02

Stock no. 5WG1526-1EB02

  • For switching and dimming of eight mutually independent groups (channels) of fluorescent lamps with dimmable electronic control gear (ECG)

  • 8 control voltage outputs 1...10 V DC

  • Control power min. 60 OSRAM ECG dynamic each

  • 8 switching outputs (relay contacts) for 230 V AC, 50/60 Hz, 16 A at p.f. = 1

  • Each of them for connection of min. 30 OSRAM ECG dynamic for 58 W fluorescent lamps

  • Slide switch per relay output for manual operation and switch position indication

  • Selection between identical or individual configuration of all channels

  • Command objects for each actuator channel for switching on/off, dimming brighter/darker and set/value

  • One 1-bit and one 8-bit-status object (switching state and dimming value) per output

  • Per channel configurable time-limited activation of the lighting during night mode (base lighting)

  • Warning 30 seconds prior to imminent switch off by dimming to 50 % of the previous dimming value for each channel with time-limited operation

  • Switching on or off of a channel by dimming brighter/darker

  • Configurable dimming value upon switching on

  • Jumping or dimming to a new dimming value

  • Configurable dimming time from 0...100%

  • Integrated 8 bit scene control and assignment of each output to up to 8 scenes

  • Transmission of status objects on request, cyclically and/or automatically after changes

  • Configurable behaviour on bus voltage failure and recovery

  • Bus-powered electronics

  • Integrated bus coupling unit, bus connection via bus terminal or contact system to data rail

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The data rail must be ordered separately. See chapter system products and system accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

8 MW