N 525E01

Switch/dimming actuator, 8 x DALI, 8 ECGs per DALI output

Stock no. 5WG1525-1EB01

Stock no. 5WG1525-1EB01

  • 8 DALI outputs

  • Control capacity for up to 8 DALI-ECGs per DALI output

  • Power supplied to the electronics and the DALI outputs through an integrated power supply unit for 230 V AC

  • Green LED for status display

  • Pushbutton for selecting and switching over 4 DALI outputs respectively between bus and direct mode

  • Yellow LED for indicating which 4 DALI outputs the direct mode is activated for

  • 1 red LED per DALI output for indicating the circuit state or fault (e.g. lighting medium failure) of the connected group

  • Four pushbutton pairs for switching and dimming of 4 DALI outputs in direct mode, functional when 230 V AC is applied (also when no bus voltage is connected and also when bus communication has not yet been started or is interrupted)

  • Selection of identical or individual configuration of all DALI outputs

  • Selectable operating mode per DALI output (normal mode, 1-level or 2-level time-switch mode)

  • Per DALI output with command objects for switching on/off, dimming brighter/darker and setting dimming value

  • Per DALI output optionally with up to 4 add-on status objects (circuit state and lighting medium failure, dimming value status and DALI status)

  • Sending of status objects on request and/or automatically after change

  • Per DALI output with add-on object for time-limited switching on of lighting in night mode (cleaning light)

  • Warning approx. 1 minute before imminent switching off, by dimming to 50 % of former dimming value in night or timer mode

  • Adjustable switching on and/or off of a channel through dimming brighter/darker, dimming value when switching on, actuating or dimming a new dimming value, dimming time from 0% to 100%

  • Adjustable behavior on bus voltage or mains voltage failure and bus voltage or mains voltage recovery

  • Add-on object and integrated 8bit scene control for saving and restoring up to 16 scenes per DALI output

  • Integrated bus coupling unit as only half standard bus load

  • Bus connection through bus terminal as well as contact system to data rail

  • Device for mounting on rail TH35 DIN EN 60715

Additional info

The data rail must be ordered separately. See chapter system products and accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

4 MW