N 141/31

KNX / DALI Gateway Twin

Stock no. 5WG1141-1AB31

Stock no. 5WG1141-1AB31

  • Communication via KNX EIB with electronic ballasts (ECG) with a DALI interface

  • Two (2) DALI output acc. to IEC 60929, each for communication with up to 64 DALI ballasts and at least 10 sensors

  • Integrated power supply with input voltage 110...240 V AC, 50...60 Hz or 120...240 V DC for powering the gateway electronics and DALI output

  • Maximum DALI output voltage of 19 V, short circuit resistant

  • Incorrect voltage detection during commissioning, whether incorrect power line is connected to a DALI output

  • LC display for displaying operation mode and error messages

  • Pushbutton for switching between bus and direct operating mode

  • One pair of push buttons for switching On/Off of all connected DALI ballasts

  • One LED per DALI output for status signal of all connected luminaries in direct mode

  • Configurable assignment of max. 128 DALI ECG to max. 32 DALI groups, exclusive controlled in groups (switching, dimming, set dimming value) and feedback for group status and lamp failure

  • Configurable behaviour for bus failure (stand-alone mode)

  • Control (switching, dimming, set dimming value) of all connected luminaries together in broad-cast mode

  • Status signal and display of lamp and ECG failure per group and per DALI device

  • Possibility to reintegrate defective DALI ECG without software

  • One or two level timer

  • Integrated scene control for up to 32 scenes

  • 16 integrated 2-level-controller for brightness control

  • Assignment of DALI ECG to groups and test option for ECG, groups and scenes via ETS during commissioning

  • Assignment of DALI sensors and test option of sensors via ETS during commissioning

  • Integrated bus coupling unit with only half a standard bus load, bus connection via bus terminal

  • Mounting on DIN rail EN 60715-TH35-7.5


Attribute

Value

Dimension width (1 MW = 18 mm)

4 WM