AP 254/02

Dual sensor for brightness measurement, temperature measurement, sun protection control, lighting control

Stock no. 5WG1254-3EY02

Stock no. 5WG1254-3EY02

  • Brightness measurement, temperature measurement, sun protection control, lighting control

  • For the detection and transmission of brightness and temperature

  • Temperature measuring range -25 °C...+55 °C

  • Brightness measuring range 1 Lux...100 kLux

  • Horizontal sensing angle -60°...+60°, vertical -35°...+66.5°

  • For the control of switch, dimming and shutter/blind actuators, depending on the ambient luminosity and/or ambient temperature

  • One sun protection channel for the automatic control of sun protection equipment, with

  • Starting and stopping of automation by means of an object or a dusk threshold

  • Up to three brightness thresholds for determining the height and position of the shutters/blinds or roller shutters

  • Optional teach-in of dusk thresholds and brightness thresholds by means of a teach-in facility

  • Blocking object for the temporary deactivation of the sun protection channel function

  • Up to four universal channels for the control of switch, dimming and shutter/blind actuators, depending on ambient luminosity and/or temperature. Optionally available with:

  • Threshold switches for brightness

  • Threshold switches for temperature

  • Threshold switches with logical combination of brightness and temperature

  • Optional teach-in of brightness threshold for each universal channel by means of an associated teach-in facility

  • Deactivation option for each universal channel by means of an associated blocking object (1 bit)

  • Optional second object for transmission of a second telegram on fulfillment of threshold conditions

  • Bus-powered electronics

  • Integrated bus coupling units

  • Bus connection via bus terminal

  • Surface mounting

  • Degree of protection: IP54


Attribute

Value

Dimensions (W x H x D)

72 x 110 x 54 mm