UP 525/31

Universal dimmer UP 525/31, 210 VA, AC 230 V, 50 Hz (R,L,C load)

Stock no. 5WG1525-2AB31

Stock no. 5WG1525-2AB31

  • One output for switching and dimming resistive, inductive or capacitive loads

  • With semiconductor output for switching and dimming of lamps

  • Rated operational voltage AC 230 V, 50/60 Hz

  • Connected load 50...210 VA

  • Settable switching and dimming behaviour

  • Selectable mode of operation (normal mode, timer mode)

  • Soft on, Soft off

  • Dimming or jumping to a new dimming value

  • Time-delayed switch-off when dimming below a settable dimming value

  • Status objects for switching and dimming value

  • Short-circuit message

  • Message of a load failure

  • Integrated 8-bit scene control

  • Object for blocking the output

  • Configurable brightness value at start and end of a blocking phase

  • Adjustable behaviour of the output after bus voltage recovery

  • 2 binary inputs for potential-free contacts

  • Selectable function of the binary inputs: acting as secondary inputs directly on the switching outputs or acting as independant binary inputs with bus communication

  • Free allocation of the functions switching, dimming, solar protection control, send value and scene control to the inputs

  • Two independent switching objects per input

  • Blocking object for each input

  • Separately selectable behaviour per input at bus voltage recovery

  • Telegram rate limitation for both inputs

  • About 20 cm long wires for connecting phase conductor, output, inputs and bus

  • Bus-powered electronics

  • Integrated bus coupling unit

  • Enclosed bus terminal for bus connection

  • For installation in a flush-mounting wall or ceiling box with 60 mm diameter


Attribute

Value

Dimension (Ø x H)

53 x 28 mm