UP 520/31

Venetian blind actuator 1 x AC 230 V, 6 A, 2 x binary inputs

Stock no. 5WG1520-2AB31

Stock no. 5WG1520-2AB31

  • 1 x AC 230 V, 6 A, 2 x binary inputs

  • 1 channel

  • For the separate control per actuator channel of a sun protection‚ damper‚ door or window drive with a motor for AC 230 V and electromechanical limit switches

  • Electrically interlocked relays (for reversing direction of rotation)

  • Max. cable length, unshielded, twisted 5 m

  • For 2 signal inputs (floating contact)

  • Determination of switching state by means of the voltage generated in the device

  • Configurable behavior in the event of a bus voltage failure

  • Configurable behavior in the event of a bus voltage recovery

  • Transmitting status per channel

  • Travel lock (e. g. for cleaning the outer shutter/blinds)

  • Alarm (Wind, Rain, Frost): Move to safety position, locking in this position for as long as alarm is active

  • Individual configuration of actuator channels

  • Travel to end position, stopping, stepwise adjustment

  • Bus-powered electronics

  • Integrated bus coupling units

  • Bus connection via bus terminal

  • For installation in flush-mounting switch and socket boxes with Ø 60 mm


Attribute

Value

Dimension (Ø x H)

53 x 28 mm