UP 220/..

Pushbutton interface

Stock no. 5WG1220-2AB..1

Stock no. 5WG1220-2AB..1

  • Inputs / outputs each configurable for potential-free contacts or for control of an LED

  • Generation of the sensing voltage for potential-free contacts

  • For inserting into flush-mounting switch and socket boxes with Ø = 60 mm

  • Inputs max. 10 m cable length, unshielded, twisted

  • Input functions: Locking of inputs using blocking objects, Adjustable duration of long button press, Configurable contact type (NO contact/NC contact)

  • Transmission parameters: Adjustable cyclic transmission, Configurable transmission in the event of bus voltage recovery

  • Short/long button press can be evaluated

  • Switching on/off/toggle

  • Value transmission 8 Bit, 16 Bit

  • Single button dimming

  • 2-pushbutton dimming with stop telegram (4 bit)

  • 1-/2-pushbutton shutter/blind control

  • Szene store and call up scene: 8 Bit, in conjunction with scene module 1 Bit

  • Pulse counting with/without limit value monitoring (8 bit, 16 bit, 32 bit)

  • 1-pushbutton group control

  • Bus-powered electronics

  • Integrated bus coupling unit, bus connection via bus terminal


Attribute

Value

Dimensions (W x H x D)

42 x 42 x 8.5 mm

Product Variants