N 501/01

Combination blind actuator, 4 x AC 230 V, 6 A, 8 x binary inputs

Stock no. 5WG1501-1AB01

Stock no. 5WG1501-1AB01

  • 8 inputs for DC or AC in the range from 12 to 230 V

  • 8 relay contact outputs locked in pairs against each other for controlling 4 × AC 230V sunblind drives

  • Contact rated voltage AC 230 V

  • Contact rated current 6 A, p.f. = 1

  • Electronics powered by a 230 V AC integrated power supply

  • Device functional even without bus connection or if the bus communication fails

  • Preset on delivery for direct output control for each blind button function via momentary contact switches connected to the inputs

  • Green LED to indicate standby

  • Key for switching between bus and direct mode

  • Yellow LED for indicating direct mode activated

  • Button for each relay contact output, for switching the output in direct mode while the button is held down

  • LED per input to indicate the relevant signal status

  • Selectable function for each input when using the ETS:

  • Switching status, send binary value

  • Switching on leading edge, switching Short/Long

  • 1-pushbutton dimming, sunblind control, group control

  • 1-bit/8-bit scene control

  • 8-bit/16-bit value leading edge, Short/Long

  • 16-bit floating point value leading edge, Short/Long

  • Or for each pair of inputs:

  • Acting directly on the corresponding outputs as blind button

  • 2-button dimming with stop telegram or with cyclical sending

  • 2-pushbutton sunblind control

  • Selectable blocking of each input via a corresponding blocking object

  • Sending of input objects after change

  • Selectable cyclical input object sending

  • Individual or shared configuration of actuator channels

  • Communication objects for each blind channel for driving the sun protection into the end positions or for stopping the procedure and adjusting the blind slats in steps

  • Communication objects for setting position of slats and blinds in percentage information

  • Automatic opening of the blind slats to a preconfigured nominal setting after uninterrupted driving down of the blind from the top to the bottom end position, with integrated 1-bit scene control for storing and calling up (reproduction) of 2 interim blind and slat settings

  • Integrated 1-bit/8-bit scene control, 8 scenes can be integrated per channel

  • Optional "Sun" object for integration in a sunlight tracking control system

  • Differentiation between automatic and manual mode and with automatic switchover from automatic to manual mode for the channel in question by pressing a bus button for manual control of the corresponding sun protection

  • Manual mode taking precedence over automatic position commands

  • Optional central command for each device or each channel for switching the relevant channels to automatic mode and driving the sun protection into the up or down end position

  • Alarm: move to safety position, Locking in this position for as long as alarm is active

  • Travel lock (e. g. for cleaning the outer shutter/blinds)

  • Status objects for each channel for querying or for automatic sending of sun protection and slat settings as a percentage value

  • Optional status objects for reporting that the up or down position has been reached

  • Integrated bus coupling unit

  • Bus connection via bus terminal or contact system to data rail

  • Modular installation devices for mounting on TH35 EN 60715 mounting rail

Additional info

The optional data rail must be ordered separately. See chapter System Products and Accessories - data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

8 MW