N 26../01

Binary input device

Stock no. 5WG126..-1..B01

Stock no. 5WG126..-1..B01

  • Max. cable length, unshielded, twisted 100 m

  • Configurable function per single input:

  • Switching state/send binary value

  • Switch edge, switching on short / long pulse

  • 8-bit value edge

  • Configurable function per pair of inputs:

  • 2-pushbutton dimming with stop telegram, 2-pushbutton shutter/blind control

  • Transmission of the input objects after a change of status

  • Configurable cyclic transmission of the input objects

  • Bus-powered electronics

  • Integrated bus coupling units, bus connection via contact system to data rail

Additional info

The data rail must be ordered separately. See chapter System Products and Accessories - Data rails.

Attribute

Value

Dimension width (1 MW = 18 mm)

2 MW

Product Variants