S 290/11

Door/window contact, white

Stock no. 5WG1290-7AB11

Stock no. 5WG1290-7AB11

  • Opening alarm for the monitoring of windows and doors, comprising:

  • 1 magnet (Ø 8 x 30 mm)

  • 1 magnetically operated contact in a fully cast plastic enclosure (Ø 8 x 30 mm)

  • Switching voltage: max. 110 V DC

  • Switching current: 10...100 mA

  • Contact current carrying capacity: max. 5 W

  • Contact resistance: max. 150 mW

  • VdS-class B

  • 5 m long connection cable LiYY 4 x 0,14 mm2

  • Suitable for flush and surface mounting

  • 2 surface-mounting enclosure tops (43 x 12 x 12 mm)

  • 2 surface-mounting enclosure bottoms

  • 4 spacer plates (thickness: 2 x 4 mm or 2 x 2 mm)

  • 2 flush-mounting flanges

  • 4 antimagnetic countersunk self-tapping screws DIN 7982-ST2, 9 x 16-A2


Attribute

Value

Dimensions (W x H x D)

43 x 12 x 12 mm