RXB24.1/CC-02

Room controller for chilled ceilings and radiators

Stock no. BPZ:RXB24.1/CC-02

Stock no. BPZ:RXB24.1/CC-02

For chilled ceiling and radiator applications CC-02

Additional info

Applications: CLC01 / CLC02 / RAD01

Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

12 VA

Control algorithm

PI

Communication

Bus: KNX (S-mode and LTE mode), Room unit: PPS2

Service plug

RXT20.1

Digital inputs, number

2

Relay outputs, number

0

Relay output, switching voltage

AC 250 V

Relay output, switching current

5 (4) A

Triac outputs, number

4

Triac outputs

PWM, 3-position

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Interface type

KNX-bus

Mounting

On DIN rail, With screws

Mounting location

Fan coil, Ceiling voids with cover, Panel

Degree of protection

IP30

Dimensions (W x H x D)

113 x 167 x 62 mm

Product conformity

eu.bac certified